SEMiX453GB12E4I33p

SEMiX® 3p shunt

Trench IGBT Modules


1200 V
450 A

Part Number: 27897020
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 492,38 €
  • 6+ 200,03 €
  • 24+ 153,87 €
more Prices
Prices excl. Tax and Shipping
492.37925 EUR