SEMiX453GB12E4Ip

SEMiX® 3p shunt

Trench IGBT Modules


1200 V
450 A

Part Number: 27897004
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 475,81 €
  • 6+ 193,29 €
  • 24+ 148,69 €
more Prices
Prices excl. Tax and Shipping
475.805 EUR