SEMiX453GB12E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27895004
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 460,94 €
  • 6+ 187,26 €
  • 24+ 144,04 €
more Prices
Prices excl. Tax and Shipping
460.9425 EUR