SEMiX453GB12M7p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27895104
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 22 piece(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 383,56 €
  • 6+ 155,82 €
  • 24+ 119,86 €
more Prices
Prices excl. Tax and Shipping
383.555 EUR