SEMiX453GB12Vs

SEMiX® 3s

VCES 1200 V
IC 450 A

Part Number: 27890141
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 450,48 €
  • 6+ 168,68 €
  • 24+ 140,57 €
more Prices
Prices excl. Tax and Shipping
450.47725 EUR