SEMiX453GB17E4Ip

SEMiX® 3p shunt

Trench IGBT Modules


1700 V
450 A

Part Number: 27897404
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 631.56 $
  • 6+ 256.57 $
  • 24+ 197.37 $
more Prices
Prices excl. Tax and Shipping
631.558306 USD