SEMiX453GB17E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27895404
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 477,57 €
  • 6+ 194,01 €
  • 24+ 149,24 €
more Prices
Prices excl. Tax and Shipping
477.568 EUR