SEMiX453GB17E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27892130
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 583,29 €
  • 6+ 218,42 €
  • 24+ 182,02 €
more Prices
Prices excl. Tax and Shipping
583.2865 EUR