SEMiX453GD12E4c

SEMiX® 33c

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27890212
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 1.257,90 €
  • 4+ 471,72 €
  • 16+ 373,44 €
more Prices
Prices excl. Tax and Shipping
1257.9005 EUR