SEMiX453GD176HDc

SEMiX® 33c

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 27890435
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 1.515,77 €
  • 4+ 568,41 €
  • 16+ 450,00 €
more Prices
Prices excl. Tax and Shipping
1515.77 EUR