SEMiX453GD17E4c

SEMiX® 33c

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27892073
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 23 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 1.637,87 €
  • 4+ 614,20 €
  • 16+ 486,25 €
more Prices
Prices excl. Tax and Shipping
1637.868 EUR