SEMiX453GM12E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27895064
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 545.89 $
  • 6+ 221.77 $
  • 24+ 170.59 $
more Prices
Prices excl. Tax and Shipping
545.892696 USD