SEMiX503GD126HDc

SEMiX® 33c

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890740
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 1.138,26 €
  • 4+ 426,85 €
  • 16+ 337,92 €
more Prices
Prices excl. Tax and Shipping
1138.2625 EUR