SEMiX603GAL066HDs

SEMiX® 3s

Trench IGBT Modules


VCES 600 V
IC 600 A

Part Number: 27891130
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 303,59 €
  • 6+ 113,68 €
  • 24+ 94,73 €
more Prices
Prices excl. Tax and Shipping
303.59475 EUR