SEMiX603GAL12E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27895020
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 481,58 €
  • 6+ 195,64 €
  • 24+ 150,49 €
more Prices
Prices excl. Tax and Shipping
481.57575 EUR