SEMiX603GAR12E4p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27895040
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 481,66 €
  • 6+ 195,67 €
  • 24+ 150,52 €
more Prices
Prices excl. Tax and Shipping
481.65775 EUR