SEMiX603GB066HDs

SEMiX® 3s

Trench IGBT Modules


VCES 600 V
IC 600 A

Part Number: 27891132
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 423,46 €
  • 6+ 158,57 €
  • 24+ 132,14 €
more Prices
Prices excl. Tax and Shipping
423.45825 EUR