SEMiX603GB12E4I25p

SEMiX® 3p shunt

Trench IGBT Modules


1200 V
600 A

Part Number: 27897010
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 672,80 €
  • 6+ 273,33 €
  • 24+ 210,26 €
more Prices
Prices excl. Tax and Shipping
672.79975 EUR