SEMiX603GB12E4Ip

SEMiX® 3p shunt

Trench IGBT Modules


1200 V
600 A

Part Number: 27897000
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 733.09 $
  • 6+ 297.82 $
  • 24+ 229.09 $
more Prices
Prices excl. Tax and Shipping
733.094975 USD