SEMiX603GB12E4SiCp

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27895300
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 333,13 €
Prices excl. Tax and Shipping
333.125 EUR