SEMiX603GB12M7p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27895100
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 29 piece(s)
  • Quantity Price
  • 1+ 544,41 €
  • 6+ 221,16 €
  • 24+ 170,13 €
more Prices
Prices excl. Tax and Shipping
544.40825 EUR