SEMiX603KD16p

SEMiX® 3p

VRRM 1600 V
IFAV 732 A

Part Number: 27897500
Net unit weight: 0.35 kg
Tariff Number: 85044083
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 253,04 €
  • 6+ 102,80 €
  • 24+ 79,08 €
more Prices
Prices excl. Tax and Shipping
253.04175 EUR