SEMiX604GAL12E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27890154
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 40 piece(s)
  • Quantity Price
  • 1+ 418,64 €
  • 4+ 156,99 €
  • 24+ 130,83 €
more Prices
Prices excl. Tax and Shipping
418.64075 EUR