SEMiX604GAR12E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27890156
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 452.85 $
  • 4+ 169.82 $
  • 24+ 141.52 $
more Prices
Prices excl. Tax and Shipping
452.851975 USD