SEMiX604GB12Vs

SEMiX® 4s

VCES 1200 V
IC 600 A

Part Number: 27890151
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 734,23 €
  • 4+ 275,34 €
  • 24+ 229,45 €
more Prices
Prices excl. Tax and Shipping
734.228 EUR