SEMiX604GB176HDs

SEMiX® 4s

Trench IGBT Modules


VCES 1700 V
IC 400 A

Part Number: 27890520
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 704,35 €
  • 4+ 264,13 €
  • 24+ 220,12 €
more Prices
Prices excl. Tax and Shipping
704.34925 EUR