SEMiX604GB17E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1700 V
IC 600 A

Part Number: 27892140
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 774,35 €
  • 4+ 290,38 €
  • 24+ 241,98 €
more Prices
Prices excl. Tax and Shipping
774.3465 EUR