SEMiX653GAL176HDs

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27890540
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 452,61 €
  • 6+ 169,48 €
  • 24+ 141,23 €
more Prices
Prices excl. Tax and Shipping
452.60925 EUR