SEMiX653GAR176HDs

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27890530
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 447,68 €
  • 6+ 167,64 €
  • 24+ 139,70 €
more Prices
Prices excl. Tax and Shipping
447.679 EUR