SEMiX653GB176HDs

SEMiX® 3s

Trench IGBT Modules


VCES 1700 V
IC 450 A

Part Number: 27890450
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 691,30 €
  • 6+ 258,86 €
  • 24+ 215,72 €
more Prices
Prices excl. Tax and Shipping
691.301 EUR