SEMiX703GB126HDs

SEMiX® 3s

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27890700
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 519,59 €
  • 6+ 194,57 €
  • 24+ 162,13 €
more Prices
Prices excl. Tax and Shipping
519.593 EUR