SEMiX703GB12M7p

SEMiX® 3p

Trench IGBT Modules


VCES 1200 V
IC 700 A

Part Number: 27895801
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 671.76 $
  • 6+ 272.90 $
  • 24+ 209.92 $
more Prices
Prices excl. Tax and Shipping
671.762747 USD