SEMiX703GD126HDc

SEMiX® 33c

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27890735
Net unit weight: 0.882 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 1861.09 $
  • 4+ 697.91 $
  • 16+ 552.52 $
more Prices
Prices excl. Tax and Shipping
1861.094627 USD