SEMiX71GD12E4s

SEMiX® 13

Trench IGBT Modules


VCES 1200 V
IC 75 A

Part Number: 27890190
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 276,77 €
  • 4+ 95,14 €
  • 16+ 86,50 €
more Prices
Prices excl. Tax and Shipping
276.7705 EUR