SEMiX904GB126HDs

SEMiX® 4s

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27890720
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 17 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 690,46 €
  • 4+ 258,93 €
  • 24+ 215,77 €
more Prices
Prices excl. Tax and Shipping
690.4605 EUR