SKiM120GD176D

SKiM® 4

Trench IGBT Modules


VCES 1700 V
IC 125 A

Part Number: 23916470
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 445,89 €
  • 6+ 348,35 €
  • 36+ 278,68 €
more Prices
Prices excl. Tax and Shipping
445.88525 EUR