SKiM220GD176DH4

SKiM® 4

Trench IGBT Modules


VCES 1700 V
IC 250 A

Part Number: 23916480
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 680,65 €
  • 6+ 531,76 €
  • 36+ 425,42 €
more Prices
Prices excl. Tax and Shipping
680.65125 EUR