SKiM270GD176D

SKiM® 5

Trench IGBT Modules


VCES 1700 V
IC 300 A

Part Number: 23916120
Net unit weight: 0.46 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 822.82 $
  • 6+ 642.82 $
  • 36+ 514.26 $
more Prices
Prices excl. Tax and Shipping
822.818017 USD