SKiM300GD126D

SKiM® 4

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 23916190
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 680,57 €
  • 6+ 531,70 €
  • 36+ 425,36 €
more Prices
Prices excl. Tax and Shipping
680.56925 EUR