SKiM300GD126DL 06159

SKiM® 4

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 23916490
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 564,54 €
  • 6+ 441,05 €
  • 36+ 352,84 €
more Prices
Prices excl. Tax and Shipping
564.53925 EUR