SKiM301MLI12E4

SKiM® 4

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 23918880
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 359,04 €
  • 6+ 280,50 €
  • 36+ 224,40 €
more Prices
Prices excl. Tax and Shipping
359.037 EUR