SKiM301TMLI12E4B

SKiM® 4

Trench IGBT Modules


1200 V
300 A

Part Number: 23918960
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 318,96 €
  • 6+ 249,19 €
  • 36+ 199,35 €
more Prices
Prices excl. Tax and Shipping
318.9595 EUR