SKiM304GD12T4D 07112

SKiM® 4

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 23916500
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 21 weeks
  • Quantity Price
  • 1+ 526.77 $
  • 6+ 411.54 $
  • 36+ 329.22 $
more Prices
Prices excl. Tax and Shipping
526.771208 USD