SKiM400GD126DM

SKiM® 4

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 23916530
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 921.13 $
  • 6+ 719.63 $
  • 36+ 575.71 $
more Prices
Prices excl. Tax and Shipping
921.126674 USD