SKiM401MLI07E4

SKiM® 4

IGBT Modules


VCES 650 V
IC 400 A

Part Number: 23918910
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 359,25 €
  • 6+ 280,67 €
  • 36+ 224,54 €
more Prices
Prices excl. Tax and Shipping
359.25225 EUR