SKiM401TMLI12E4B

SKiM® 4

Trench IGBT Modules


1200 V
400 A

Part Number: 23918950
Net unit weight: 0.295 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 380,93 €
  • 6+ 297,60 €
  • 36+ 238,08 €
more Prices
Prices excl. Tax and Shipping
380.931 EUR