SKiM429GD17E44F

SKiM® 93

Trench IGBT Modules


VCES 1700 V
IC 420 A

Part Number: 23930300
Net unit weight: 1.1 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 795,28 €
  • 9+ 636,22 €
  • 45+ 572,60 €
more Prices
Prices excl. Tax and Shipping
795.277 EUR