SKiM600GD126DLM 08038

SKiM® 5

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 23916180
Net unit weight: 0.46 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 1.005,68 €
  • 6+ 785,68 €
  • 36+ 628,55 €
more Prices
Prices excl. Tax and Shipping
1005.67875 EUR