SKiM601MLI07E4

SKiM® 4

3-Level NPC Inverter


VCES 650 V
IC 600 A

Part Number: 23918900
Net unit weight: 0.31 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 488,81 €
  • 6+ 381,88 €
  • 36+ 305,51 €
more Prices
Prices excl. Tax and Shipping
488.81225 EUR