SKiM601TMLI12E4B

SKiM® 4

Trench IGBT Modules


1200 V
600 A

Part Number: 23918940
Net unit weight: 0.295 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 552.54 $
  • 6+ 431.67 $
  • 36+ 345.33 $
more Prices
Prices excl. Tax and Shipping
552.539262 USD